PROG_P5613_31vintage_PRODIMAGE
PROG_P5613_31vintage_PRODIMAGE
PROG_endicott1_detailshot
PROG_PL_1595_eComm Collection Graphics_4.5_Endicott_B_GeneralLit
+2
PROG_endicott2_detailshot

Endicott Collection One-Light Extra-Large Wall Lantern

$269.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5613-31

Collection name:

Endicott

One-Light extra-large wall lantern with a Craftsman-inspired silhouette, Endicott offers visual interest to your home's exterior. The elongated frame is finished with clear seeded glass.

  • Elevate your home's curb appeal with the Endicott Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Square frame in black elegantly finished with clear seeded glass diffuser.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8.875 in x 11 in x 18 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Coastal
  • Modern
  • Farmhouse
UPC
785247212514
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11 in
Dimensions
8.875 in x 11 in x 18 in
Height
18 in
Height to Center
4.5 in
Length
8.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.7 lb
Width
11 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93065172