PROGRESS LIGHTING
PROG_P5500_31vintage_PRODIMAGE
PROG_P5500_31vintage_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Endicott_B_GeneralLit
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
+2
PROG_endicott3_detailshot

Endicott Collection One-Light Hanging Lantern

$219.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5500-31

Collection name:

Endicott

One-Light hanging lantern with a Craftsman-inspired silhouette, Endicott offers visual interest to your home's exterior. The elongated frame is finished with clear seeded glass.

  • Elevate your home's curb appeal with the Endicott Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Square frame in black elegantly finished with clear seeded glass diffuser.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.375 in x 7.375 in x 15.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5500-31

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Coastal
  • Modern
  • Farmhouse

UPC

785247212477

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.375 in x 7.375 in x 15.25 in

Height

15.25 in

Length

7.375 in

Length - Installed

90.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.85 lb

Width

7.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93065174