PROGRESS LIGHTING
PROG_P540032_020_heroST64lit_PRODIMAGE
PROG_P540032_020_heroST64lit_PRODIMAGE
PROG_P540032_020_detail1_PRODIMAGE
PROG_P540032_020_detail2_PRODIMAGE
+6
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Englewood_AB_GeneralLit

Englewood Collection One-Light Post Lantern

$198.22 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540032-020

Collection name:

Englewood

Celebrate the rustic craftsmanship as the Englewood one-light post lantern washes light over your favorite outdoor setting beneath its stunning, Antique Bronze hammered finished shade with a handsome copper interior.

  • Perfect for lighting outdoor settings
  • One-light post lantern with a hammered shade offers a rustic touch
  • Two-toned metal finish gives warmth and beauty while amplifying illumination
  • Coordinates with other Englewood outdoor fixtures to add an aesthetically-pleasing appeal for farmhouse and rustic exteriors
  • Finished in Antique Bronze with a copper interior finish
  • Measures 16 in wide X 13-1/2 in height, extends 12 in
  • Dark Sky compliant and cCSAus Safety listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Fits 3 in post that is sold separately
  • Progress Light products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P540032-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Rustic
  • Farmhouse

UPC

785247232703

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 12 in x 13.4375 in

Height

13.4375 in

Length

16 in

Weight

1.8 lb

Width

12 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93101700