PROG_P3889_12_hero_PRODIMAGE
PROG_P3889_12_hero_PRODIMAGE
PROG_P3889_12_straightwcanopy_PRODIMAGE
PROG_P3889_12_finish_PRODIMAGE
+8
PROG_P3889_12_alignedwcanopy_PRODIMAGE
Discontinued
Clearance

Equinox Collection Six-Light Satin Brass New Traditional Sphere Pendant Light

$315.00 USD
$824.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3889-12

Collection name:

Equinox

Inspired by astronomy, you will love the ethereal design experience in this elegant pendant. Divine concentric rings pivot for an otherworldly demeanor. The smooth, stunning light bases and rings are coated in a gorgeous golden satin brass finish.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Divine concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a gorgeous golden satin brass finish.
  • Inspired by astronomy, you will love the ethereal design experience in this elegant pendant.
  • Measures 27-3/4-inch width by 30-inch height.
  • Uses six candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
  • Brass
  • Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin Brass
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
  • Chandelier
  • Chandelier
UPC
785247238613
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
27.75 in x 27.75 in x 30 in
Height
30 in
Length
27.75 in
Length - Installed
153 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
17.25 lb
Width
27.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
7

Resources

Instruction Sheet Number
93028811

Resources and downloads