PROGRESS LIGHTING
Image of P807001-028-30 Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight
Image of P807001-028-30 Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight
Image of P807001-028-30 Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight
Image of P807001-028-30 Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight
+10
Image of P807001-028-30 Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight

Everlume Collection 6 in. Satin White LED Low Profile Canless Recessed Downlight

$40.15 USD

Brand: Progress Lighting

Catalog ID: P807001-028-30

Collection name: Everlume

With a slim profile and the latest LED technology, the 6-inch Everlume Recessed Downlight offers smooth, even 3000K illumination to homes and commercial spaces. Its edge-lit surface delivers low glare, 12W, 950 lumen light without dark spots from a polycarbonate lens and is dimmable using ELV or TRIAC dimmers. Its aluminum trim is finished in crisp Satin White that blends quietly into its surroundings. A detached J-Box, provided with quick connects, eliminates the need for an additional recessed housing. The trim features a gasket to close off the ceiling opening. Additionally, spring clips ensure a secure flush mount to the ceiling surface. Everlume recessed LED is easily installed into 6-inch openings in low clearance, new construction and remodel, ceiling applications. This versatile downlight is JA8-2019 Title 24 Rated, and cETLus Wet Listed for use in areas where water may be present.

  • Everlume easily mounts to ceilings in indoor rooms including bathrooms, bedrooms, bonus rooms, garages and sitting rooms and outdoor settings like porches and patios
  • Edge-lit surface delivers glare-free illumination to low clearance, new construction and remodel, ceiling applications residential and commercial settings
  • Its aluminum trim is finished in crisp Satin White that blends quietly into its surroundings
  • A detached J-Box, provided with quick connects, eliminates the need for an additional recessed housing
  • The trim features a gasket to close off the ceiling opening and spring clips ensure a secure flush mount to the ceiling surface.
  • Its edge-lit surface delivers low glare, 12W, 950 lumen, 3000K light without dark spots from a polycarbonate lens and is dimmable using ELV or TRIAC dimmers
  • Measures 7.165 in. Dia x 1 in. H
  • This versatile downlight is ASTM E283 Air Tight Rated, JA8-2019 Title 24 Rated, and cETLus Wet Listed for use in areas where water may be present.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Aperture

6.5 in

Can be mounted up or down

No

Catalog Number

P807001-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Construction Material -Secondary

Steel

Construction Material -Secondary part

Enclosure

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Satin White

Finish Type

Painted

Fire Resistance

No

IC Rating

Yes

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Utilitarian

Light Distribution

Down

LM-79 Descriptor

Delivered

LM-79 Lumens

950 lm

LM-79 Lumens per Watt

79 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Garage
  • Great Room
  • Kitchen
  • Laundry
  • Living Room
  • Sitting Room
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Ultra-Thin

UPC

785247266937

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.165 in x 7.165 in x 1 in

Height

1 in

Length

7.165 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.05 lb

Width

7.165 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.12 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

12 W

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

12

Pallet Quantity

432

Resources

Instruction Sheet Number

93165598