PROGRESS LIGHTING
PROG_P860048_031_hero_PRODIMAGE
PROG_P860048_031_hero_PRODIMAGE
PROG_Everlume_COLLECTION_5W_x_1.125H_GeneralLit

Everlume Collection Black 5" Edgelit Round Trim Ring

$8.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860048-031

Collection name:

Everlume

You'll never have to sacrifice function for style with this Edgelit round trim ring. The ring is coated in a classic black finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.

  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a classic black finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 5-inch width by 1.1-inch height.
  • Weighs 0.21lb.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P860048-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Cover fixture

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Type

Flush-Mount Accessory

UPC

785247242573

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 1.125 in

Height

1.125 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.21 lb

Width

5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Pallet Quantity

2400

Resources

Instruction Sheet Number

93115608

Resources and downloads