PROGRESS LIGHTING
Image of P860062 Everlume Collection Universal Mounting Plate Accessory
Image of P860062 Everlume Collection Universal Mounting Plate Accessory
Image of P860062 Everlume Collection Universal Mounting Plate Accessory
Image of P860062 Everlume Collection Universal Mounting Plate Accessory
+2
Image of P860062 Everlume Collection Universal Mounting Plate Accessory

Everlume Collection Universal Mounting Plate Accessory

$11.00 USD

Brand: Progress Lighting

Catalog ID: P860062

Collection name: Everlume

The Universal Installation Mounting Plate Accessory accommodates 4- and 6-inch Progress Everlume® recessed LED downlights in new construction projects. Crafted of corrosion resistant galvanized steel, the adjustable design features slotted mounting holes for locating the installation hole.

  • The Universal Installation Mounting Plate Accessory accommodates 4- and 6-inch Progress Everlume® recessed LED downlights
  • Use in new construction projects only
  • Crafted of corrosion resistant galvanized steel
  • Adjustable design features slotted mounting holes for locating the installation hole.
  • Easily install onto ceiling joist in new construction ceiling application
  • Features ultra-thin design
  • Measures 26 in. W x 0.315 in. H
  • Knock-outs easily allow for 4" or 6" installation
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P860062

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

No Finish

Finish Type

No Finish

Fire Resistance

No

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Utilitarian

Mount location

Recessed New Construction

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Garage
  • Great Room
  • Kitchen
  • Laundry
  • Living Room
  • Sitting Room
  • Utility

Service Life

On Website=Yes

Type

Ultra-Thin

UPC

785247266968

Warranty Length

1 year warranty

Dimensions

Dimensions

26 in x 8.35 in x 0.315 in

Height

0.315 in

Length

26 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.43 lb

Width

8.35 in

Width Diameter Descriptor

Depth

Certifications And Compliance

Certified Listed Location

Not Ul Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

25

Pallet Quantity

1050

Resources

Instruction Sheet Number

93165604

Resources and downloads