PROGRESS LIGHTING
PROG_P810019_030-30_hero_PRODIMAGE
PROG_P810019_030-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P810019-030-30_ICON
+6
PROG_LED_CRI_ColorTemp_Info-Graphic

Everlume Collection White 7" Edgelit Square

$74.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810019-030-30

Collection name:

Everlume

Edgelit technology creates a large glare-free and evenly illuminated surface for a variety of applications for both residential and commercial settings. Offering a low-profile design, LED Flush Mount is available in three sizes: 7", 11", and 14", in a White finish. The integrated driver does not recess into junction box, allowing for easy installation into 4" octagonal, 4" round PVC and 4-1/2" ceiling pan junction boxes. Wet location listed and offers a 50,000-hour LED life.

  • 7” square Everlume Edgelit surface mount with LED technology 3000K, 90 CRI, 1125 lumens (delivered)
  • Simple installation to steel mounting plate
  • Fixture is adjustable after installation, allowing for easy alignment
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase and ELV reverse dimmers
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
  • Can be mounted on ceiling or wall
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2019 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.
  • Maximum 25 luminaires on a circuit (without dimmer).
  • 50,000 hour rated lifetime.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P810019-030-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Polycarbonate

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Distribution

Down

LM-79 Lumens

1125 lm

LM-79 Lumens per Watt

76 Lum/Watt

Minimum Starting Temperature

-30 °C

Mount location

Wall or Ceiling

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Spacing

1.27

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Wall or Ceiling Flush-Mount

UPC

785247242252

Warranty Length

5 year warranty

Dimensions

Dimensions

7 in x 7 in x 1.125 in

Height

1.125 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.2 lb

Width

7 in

Width Diameter Descriptor

sq.

Electrical Ratings

Amperage Rating

0.128 A

Frequency Rating

60 Hz

Lamp Wattage

15 W

Lumens Per Watt

76 Lum/Watt

Power Factor

0.97

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

6

Pallet Quantity

432

Resources

Instruction Sheet Number

93115602