PROG_P300306_009-CS_herowall_PRODIMAGE
PROG_P300306_009-CS_herowall_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_CCT-Graphic_Everlume-Vanity_CCT
+2
PROG_P300306_009-CS_heroceiling_PRODIMAGE

Everlume LED 32-inch Brushed Nickel Modern Style Bath Vanity Wall or Ceiling Light with Selectable 3000K/4000K Light Color

$233.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300306-009-CS

Collection name:

Everlume

Incorporate a versatile lighting solution with the 1-Light Brushed Nickel 32-Inch Frosted Glass LED Modern Bath Vanity Light. The thin rectangular frame is coated in a subtle brushed nickel finish for a clean aesthetic. Light diffuses through a light guide covered by a frosted polycarbonate diffuser shade that provides even illumination without dark spots, shadows, or glare.

  • Application: Incorporate a versatile lighting solution with the 1-Light Brushed Nickel 32-Inch Frosted Glass LED Modern Bath Vanity Light ideal for any bathroom in residential or commercial settings.
  • Style: Perfect for contemporary and modern style.
  • Finish: The thin rectangular frame is coated in a subtle brushed nickel finish for a clean aesthetic.
  • Materials: Constructed from aluminum to ensure a long product lifespan. Can be wall or ceiling mounted.
  • Glass/Shade: Light diffuses through a light guide covered by a frosted polycarbonate diffuser shade. Provides even illumination without dark spots, shadows, or glare.
  • Bulbs: Uses 1 integrated LED module (32w). Select from 3000K or 4000K. 90CRI. 2808 delivered lumens.
  • Dimensions: Measures 32-inch width by 5-inch height by 1-3/8-inch depth.
  • Certifications: cCAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
  • 3000 K
  • 4000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Contemporary
  • Modern
Light Distribution
Ambient
LM-79 Lumens
2808 lm
LM-79 Lumens per Watt
87 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
Backplate
Mounting Type
  • Wall
  • Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
UPC
785247244911
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
32.01 in x 1.38 in x 5 in
Height
5 in
Height to Center
2.5 in
Length
32.01 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.84 lb
Width
1.38 in
Width Diameter Descriptor
Extends

Electrical Ratings

Current Rating
0.26666666666666666 A
Frequency Rating
60 Hz
Lamp Wattage
32 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
4
Pallet Quantity
160

Resources

Instruction Sheet Number
93125613