PROGRESS LIGHTING
PROG_P300306_028-CS_herowall_PRODIMAGE
PROG_P300306_028-CS_herowall_PRODIMAGE
PROG_CCT-Graphic_Everlume-Vanity_CCT
PROG_PL_1596_Dimming_info-Graphic
+3
PROG_P300306-028-CS_ICON

Everlume LED 32-inch Satin White Modern Style Bath Vanity Wall or Ceiling Light with Selectable 3000K/4000K Light Color

$233.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300306-028-CS

Collection name:

Everlume

Incorporate a versatile lighting solution with the 1-Light Satin White 32-Inch Frosted Glass LED Modern Bath Vanity Light. The thin rectangular frame is coated in a crisp satin white finish for a clean aesthetic. Light diffuses through a light guide covered by a frosted polycarbonate diffuser shade that provides even illumination without dark spots, shadows, or glare.

  • Application: Incorporate a versatile lighting solution with the 1-Light Satin White 32-Inch Frosted Glass LED Modern Bath Vanity Light ideal for any bathroom in residential or commercial settings.
  • Style: Perfect for contemporary and modern style.
  • Finish: The thin rectangular frame is coated in a crisp satin white finish for a clean aesthetic.
  • Materials: Constructed from aluminum to ensure a long product lifespan. Can be wall or ceiling mounted.
  • Glass/Shade: Light diffuses through a light guide covered by a frosted polycarbonate diffuser shade
  • provides even illumination without dark spots, shadows, or glare.
  • Bulbs: Uses 1 integrated LED module (32w). Select from 3000K or 4000K. 90CRI. 2808 delivered lumens.
  • Dimensions: Measures 32-inch width by 5-inch height by 1-3/8-inch depth.
  • Certifications: cCAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300306-028-CS

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 3000 K
  • 4000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Contemporary
  • Modern

Light Distribution

Ambient

LM-79 Lumens

2808 lm

LM-79 Lumens per Watt

87 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

Backplate

Mounting Type

  • Wall
  • Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247244928

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

32.01 in x 1.38 in x 5 in

Height

5 in

Height to Center

2.5 in

Length

32.01 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.84 lb

Width

1.38 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.26666666666666666 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

32 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

4

Pallet Quantity

128

Resources

Instruction Sheet Number

93125613