PROGRESS LIGHTING
PROG_P560131_031_hero_PRODIMAGE
PROG_P560131_031_hero_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
PROG_Felton_Matte_Black_GeneralLit

Felton Collection Black One-Light Large Wall Lantern

$216.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560131-031

Collection name:

Felton

Achieve the stylish and peaceful home environment you've been waiting for with this beautiful wall light. The rectangular matte black frame's intelligent design is just right for illuminating any outdoor space in need of illumination. The frame holds elongated, rippled glass panels through which a warm, guiding glow will shine.

  • The frame holds elongated, rippled glass panels through which a warm, guiding glow will shine.
  • The rectangular matte black frame's intelligent design is just right for illuminating any outdoor space.
  • Achieve the stylish and peaceful home environment you've been waiting for with this beautiful wall light.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for urban industrial and Craftsman settings.
  • Measures 7-inch width by 18-1/4-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560131-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Ribbed

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Large

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239009

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 9.25 in x 18.25 in

Height

18.25 in

Height to Center

3.37 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.39 lb

Width

9.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93112946