PROGRESS LIGHTING
PROG_P500044_009_PRODIMAGE
PROG_P500044_009_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_fermie_detail3_detailshot
+3
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Fermi Collection Three-Light Pendant

$36.59 USD
$166.98 USD

Brand:

Progress Lighting

Catalog ID:

P500044-009

Collection name:

Fermi

Cloth cords and sculptural details create an open framework design. The three-light Fermi pendant features a geometric frame finished in Brushed Nickel. Red cloth adds a playful contrast to create a unique visual statement. Consider decorative bulbs to further customize Fermi fixtures.

  • Red, woven cloth cords add a dynamic sculptural detail within an open framework design
  • Finished in Brushed Nickel
  • Pendant uses three 60W max. candelabra base lamps (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Versatile pendant that enhances bohemian, modern farmhouse, vintage electric and urban industrial environments.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500044-009

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Type

Mini-Pendant

UPC

785247217793

Warranty Length

1 year limited warranty

Dimensions

Dimensions

10 in x 10 in x 8 in

Height

8 in

Length

10 in

Length - Installed

63.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

5.35 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

75

Resources

Instruction Sheet Number

93083915