PROGRESS LIGHTING
Image of P300000-009 Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light
Image of P300000-009 Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light
Image of P300000-009 Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light
Image of P300000-009 Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light
+6
Image of P300000-009 Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light

Flight Collection One-Light Brushed Nickel Etched Glass Coastal Bath Vanity Light

$66.99 USD
OR

Brand: Progress Lighting

Catalog ID: P300000-009

Collection name: Flight

The Flight bath and vanity collection features a variety of industrial modern elements, including a linear frame and circular wall plate. The geometric and linear design is complemented by an etched glass shade and a Brushed Nickel finish. Fixture can be installed with glass facing up or down.

  • Ideal for a bathroom
  • Perfect for coastal and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 6.125-inch width by 8.25-inch height by 5.625-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300000-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional

Type

Bath Sconce

UPC

785247209750

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.625 in

Dimensions

6.125 in x 5.625 in x 8.25 in

Height

8.25 in

Height to Center

5.125 in

Length

6.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

5.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

98

Resources

Instruction Sheet Number

93071324