PROGRESS LIGHTING
PROG_P3288_09ET_PRODIMAGE
PROG_P3288_09ET_PRODIMAGE
PROG_P3288_09ET_glass_PRODIMAGE
PROG_P3288_09ET_facing-up-or-down
+7
PROG_P3288_09ET_angle_PRODIMAGE

Fluted Glass Collection Two-Light Bath & Vanity

$65.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3288-09ET

Collection name:

Fluted Glass

The two-light Fluted Glass Collection bath fixture features etched glass shades that are nestled in a decorative ring extended by curving arms in a Brushed Nickel finish. Timeless in its classic appeal, this light is stylish for both new and restored homes.

  • Ideal for a bathroom and powder room.
  • Perfect for traditional style settings
  • Beautiful brushed nickel finish
  • Elegant etched fluted glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 11.75-inch width by 8.25-inch height by 8.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3288-09ET

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Fluted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Dining Room
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

New Traditional

Type

Vanity Light

UPC

785247229406

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.25 in

Dimensions

11.75 in x 8.1875 in x 8.3125 in

Height

8.3125 in

Height to Center

2.75 in

Length

11.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

8.1875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

022132

Resources and downloads