PROGRESS LIGHTING
PROG_P6428_31_PRODIMAGE
PROG_P6428_31_PRODIMAGE
PROG_Format_Textured_Black_GeneralLit
PROG_P6428_31alt_PRODIMAGE
PROG_Optional_Posts_PRODIMAGE

Format Collection One-Light Post Lantern

$233.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6428-31

Collection name:

Format

Inspired by the modern mission movement, the Format collection is comprised of an oval form factor with grid overlay. Etched glass shades and a Black finish complete the one-light post lantern. Design flexibly- can be used outdoors or in unexpected applications within interior settings.

  • Elevate your home's curb appeal with the Format Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Oval form factor of etched white glass with a grid overlay in a black finish
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9.25 in x 6.25 in x 17.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6428-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional
  • Craftsman

UPC

785247184347

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.25 in x 6.25 in x 17.125 in

Gross Weight with Packaging

4.41 lb

Height

17.125 in

Length

9.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.41 lb

Width

6.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

42

Resources

Instruction Sheet Number

93052489

Resources and downloads