PROGRESS LIGHTING
PROG_P2613_95wasP2667_95_PRODIMAGE
PROG_P2613_95wasP2667_95_PRODIMAGE
PROG_P2613_95wasP2667_95_parts_PRODIMAGE
PROG_P2613_95wasP2667_95_angle_PRODIMAGE
Discontinued
Clearance

Four Speed Ceiling Fan Wall Control.

$20.80 USD
$46.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2613-95

Collection name:

AirPro Wall Control

Four speed ceiling fan wall control. This is a universal switch and will work with most ceiling fans. Not for use with multiple fans.

  • Ivory color
  • Provides convenient operation for fans with pull-chains.
  • Four-speed control (1=Fastest, 4=Slowest).
  • Use with or in place of hand-held remote included with fans that have a downlight cover.
  • Switchplate cover is included for mounting.
  • Includes wire nuts for the electrical connections
  • Not for use with multiple fans
  • Rated at 1.25amps. 120VAC/60Hz.
  • UL Listed

Product details

General

Can be mounted up or down

No

Category General

Control

Color

White

Color Generic

White

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

Ivory

Finish Type

Painted

Fixture Type

Ceiling Fan Control

Lamp Included

No

Lifestyle

Transitional

LM-79 Descriptor

Source

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Style

Transitional

Switch Type

Slide

UPC

785247230389

Warranty Length

1-year Limited Warranty

Dimensions

Depth

1.4375 in

Dimensions

2.75 in x 1.4375 in x 4.5625 in

Height

4.5625 in

Length

2.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.4 lb

Width

1.4375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

1000

Resources

Instruction Sheet Number

022383

Resources and downloads