PROGRESS LIGHTING
PROG_P350025_009-30_PRODIMAGE
PROG_P350025_009-30_PRODIMAGE
PROG_frame_IMG_9227_detailshot
PROG_frame_IMG_9239_detailshot
PROG_P350025_009-30alt_PRODIMAGE
Discontinued
Clearance

Frame Collection One-Light 9" LED Flush Mount/Wall Sconce

$28.60 USD
$119.24 USD

Brand:

Progress Lighting

Catalog ID:

P350025-009-30

Collection name:

Frame LED

A circular glass disc with clear edges nestles comfortably over a square frame. 9" Fixture features sleek matching finials and a frame that is finished in Brushed Nickel. Can be used as a flush mount or wall sconce.

  • Brushed Nickel finish.
  • Circular glass disc with clear edges.
  • Square frame design with sleek matching finials
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,276 lumens 73 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P350025-009-30

Category General

Close-To-Ceiling

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)

Dimming Range

10%

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

White With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1152 lm

LM-79 Lumens per Watt

67 Lum/Watt

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247209675

Warranty Length

5 year warranty

Dimensions

Dimensions

9 in x 9 in x 2.25 in

Height

2.25 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

9 in

Width Diameter Descriptor

sq.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

67 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93074016