Can be mounted up or down
No
Catalog Number
P250095-31M-WB
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Sloped Ceiling Kit
Construction Material - Main
Steel
Control
Pullchain
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Fan - Blade finish
Fan - Blade Pitch
12 °
Fan - Fob finsh
Black
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Black
Fan blades finish descriptor
Reversible
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Ceiling Fan
Glass
Frosted White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
A15
Lamp Type
A15
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
1000 lm
LM-79 Lumens per Watt
83.33 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Mounting Bracket
Mounting Type
Ceiling Downrod
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Switch Type
Pullchain
Type
Basic
UPC
785247266821
Warranty Length
Limited Lifetime Warranty
Dimensions
52 in x 52 in x 15 in
Fan - Recommended room size
360 ft²
Height
15 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
18 lb
Width
52 in
Width Diameter Descriptor
dia.
Current Rating
0.48 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
6.5 W
Voltage Rating
120 VAC
Wire Length
80 in
Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
90 CFM/WATT
EPACTenergy consumption watts
36 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada/Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000
Carton Quantity
1
Pallet Quantity
20
Instruction Sheet Number
93164770