PROGRESS LIGHTING
PROG_P550050_020_hero_PRODIMAGE
PROG_P550050_020_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_durashield6_Info-Graphic
PROG_P550050_020_hero-w-canopy_PRODIMAGE

Gables Collection One-Light Antique Bronze and Clear Glass Transitional Style Outdoor Hanging Pendant Lantern with DURASHIELD

$176.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550050-020

Collection name:

Gables

Elevate your home decor with the graceful arches of the Gables Collection 1-Light Antique Bronze Glass Traditional Outdoor Hanging Lantern Light. The lantern's stately frame with airy archways is coated in a handsome antique bronze frame. A light source glows from within the clear glass shade. The hanging lantern is constructed from DURASHIELD, an engineered polymer developed by Progress Lighting to help withstand a broad range of environmental conditions.

  • Application: Elevate your home decor with the graceful arches of the Gables Collection 1-Light Antique Bronze Clear Glass Transitional Outdoor Hanging Lantern Light ideal for any covered porch, patio, deck, or foyer
  • Styles: Perfect for coastal and transitional style settings
  • Finish: The lantern's stately frame with airy archways is coated in a handsome antique bronze frame
  • Materials: Constructed from DURASHIELD, an engineered polymer developed by Progress Lighting to help withstand a broad range of environmental conditions
  • Glass/Shades: A light source glows from within the clear glass shade
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (75w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 7-1/2-inch diameter by 14-1/8-inch height
  • Certifications: cETLus damp location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P550050-020

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Injection-Molded Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Traditional

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

DURASHIELD

Type

Outdoor lantern

UPC

785247227440

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 14.125 in

Height

14.125 in

Length

7.5 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93116762

Resources and downloads