PROGRESS LIGHTING
PROG_P500046_020_PRODIMAGE
PROG_P500046_020_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Galley Collection Two-Light Antique Bronze Linen Shade Coastal Pendant Light

$133.00 USD
$279.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500046-020

Collection name:

Galley

Galley is a simple modern form that complements both coastal decor and commercial style kitchens. The arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling. The off-white linen shade is comprised of a rich, satin lining for the feel of a tailored fit and finish to complement the multi-light cluster. The two-light oversized pendant is 21"diameter with an Antique Bronze finish.

  • Arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling
  • Linen shades comprised of rich, satin lining for a tailored sense of fit and finish to complement the multi-light cluster
  • Design complements both coastal decor and commercial style kitchens
  • A simple modern form.
  • Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500046-020

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Coastal
  • Transitional

Type

Pendant

UPC

785247212521

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 18 in

Height

18 in

Length

15 in

Length - Installed

84 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.8 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93079329