PROGRESS LIGHTING
PROG_P710109-31M_hero_PRODIMAGE
PROG_P710109-31M_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P710109-31M-005_Side_PRODIMAGE
+2
PROG_P710109-31M_detail-montage

Galloway Collection One-Light 18" Matte Black Modern Farmhouse Wall Bracket with Distressed White Accents

$143.00 USD

Brand:

Progress Lighting

Catalog ID:

P710109-31M

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white faux wood panel highlights a rectangular backplate finished in classic matte black. A matte black column holds a candelabra light that glows brightly to illuminate spaces in a casually elegant style. The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.

  • The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • A single matte black candle base holds a light source that glows brightly to illuminate spaces in a casually elegant style
  • A distressed white panel on top of the rectangular metal backplate gives a rustic look to the light's sleek form
  • Measures 5.5 in. L x 4.5 in. W x 18.12 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P710109-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Bedroom
  • Dining Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247265084

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 4.5 in x 18.12 in

Height

18.12 in

Height to Center

9.06 in

Length

5.5 in

Weight

4.389 lb

Width

4.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160696

Resources and downloads