PROGRESS LIGHTING
PROG_P350224-009_hero_PRODIMAGE
PROG_P350224-009_hero_PRODIMAGE
PROG_P350224-009_detail-montage
PROG_Flush_Mount_Options_Info-Graphic
+2
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Galloway Collection Two-Light 15" Brushed Nickel Modern Farmhouse Flush Mount Light with Grey Washed Oak Accents

$181.50 USD

Brand:

Progress Lighting

Catalog ID:

P350224-009

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection Flush Mount Light. A lightly distressed finish of grey washed oak highlights an open, angular frame suspended from an impressive circular canopy finished in brushed nickel. Brushed nickel columns hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The close-to-ceiling design provides clear, bright illumination to bedrooms, hallways and foyers. Use vintage-style decorative bulbs (sold separately) to enhance the rustic effect.

  • The open, airy design of this flush mount ceiling light provides ambient illumination for bedrooms, hallway, and foyers
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • Subtle brushed nickel beautifully complements the lightly distressed, grey washed oak accents of the fixture's frame
  • Brushed nickel columns hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • Angular arms extend outwards from a classic circular canopy bringing a contemporary flair to the design
  • Measures 15 in. D x 5.5 in. H
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the rustic look of the fixture
  • Certifications: cETLus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Flush-Mount

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265015

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 5.5 in

Height

5.5 in

Length

15 in

Weight

4.768999999999999 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160704

Resources and downloads