PROGRESS LIGHTING
PROG_P2554_3130K_heroblack_PRODIMAGE
PROG_P2554_3130K_heroblack_PRODIMAGE
play
3D View
play
+20
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Gaze Collection 60" LED Three-Blade Ceiling Fan

$406.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2554-3130K

Collection name:

Gaze

Relax under a refreshing breeze created by this stylish, yet efficiently functional, Gaze ceiling fan featuring a cutting-edge LED light source. With a soft, opal white light shade, extending, distressed Ebony blades, and a Black-finish center, this ceiling fan will keep you cool as you unwind in your living room or bedroom at the end of a warm day.

  • Stylish, yet efficiently functional, oversized ceiling fan ideal for keeping you cool as you relax in a great room, living room, bedroom, or bonus room
  • Designed with a simple, Black-finish center from which extends three, 60-in, distressed Ebony or Matte Black reversible plywood blades responsible for creating a refreshing air flow
  • Effortlessly adjust the full range dimming and fan speed settings with the accompanying remote control with its batteries already included, making it ready for immediate use
  • An opal white, shatter-proof shade covers a cutting-edge LED light source that emits soft, gentle light while providing you with energy- and cost-saving benefits
  • The clean, simple design makes the fan a perfect addition to Modern or Urban Traditional settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Measures 60 in X 13-1/8 in ht with 80 in lead wires and includes a 3/4 in X 6 in down rod with the ability to order longer accessory rods separately
  • UL dry location listed and can be used to comply with California Title 20 or to comply with 2016 Title 24 JA8
  • Light kit includes an 18w dimmable, 3000K LED module that offers a 1400 lumens source, 90+ CRI
  • Mounting hardware included
  • Limited lifetime warranty included

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2554-3130K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Distressed Ebony
  • Matte Black

Fan - Blade Pitch

12 °

Fan - Dual mount

Yes

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

104

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Bedroom
  • Bonus Room
  • Great Room
  • Living Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247234264

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 13.125 in

Fan - Recommended room size

401 ft²

Height

13.125 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

15.65 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

79

EPACTenergy consumption watts

74

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93082652

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model