PROGRESS LIGHTING
PROG_P2554_1530K_PRODIMAGE
PROG_P2554_1530K_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+12
PROG_Choosing-the-perfect-fan_detailshot

Gaze Collection 60" LED Three-Blade Ceiling Fan

$406.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2554-1530K

Collection name:

Gaze

Three-blade 60 inch Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits. An opal white shade contains an 18W dimmable, 3000K LED module. Full range dimming and remote control with batteries is included. Reversible blades in cherry and white washed are included in a Polished Chrome finish.

  • Three-blade 60" Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Gaze ceiling fan features reversible Whitewashed Grey/Cherry blades with a Polished Chrome finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal shatterproof shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI
  • A remote with batteries is included- and controls full range dimming and fan speed capabilities
  • Gaze features three speed remote control, manual reverse control
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Suitable for Modern or Urban Industrial design styles
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 5902 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2554-1530K

Category General

Fans

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Whitewashed Grey
  • Cherry

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED module

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

104

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

  • Urban Industrial
  • Farmhouse

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247214839

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 13.125 in

Fan - Recommended room size

401 ft²

Height

13.125 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.7 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

79

EPACTenergy consumption watts

75

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93082652

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)