PROGRESS LIGHTING
PROG_P500319_031-30_hero_PRODIMAGE
PROG_P500319_031-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_GEODESIC_LED_COLLECTION_MATTE_BLACK_GeneralLit
+3
PROG_P500319-031-30_ICON

Geodesic LED Collection Matte Black Modern Style Medium Hanging Pendant Light

$294.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500319-031-30

Collection name:

Geodesic LED

Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Medium Pendant Hanging Light. The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate. A uniform, continuous disc of light glows through the airy frame.

  • Application: Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Medium Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A uniform, continuous disc of light glows through the airy frame.
  • Bulbs: For ideal illumination, a diffused edge-lit LED is included (38w). 3000K. 90CRI. 2067 delivered lumens. Dimmable.
  • Dimensions: Measures 17-7/8-inch diameter by 9-1/4-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500319-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Mid-Century Modern

Light Distribution

Down

LM-79 Lumens

2067 lm

LM-79 Lumens per Watt

73 Lum/Watt

Mount location

Cable Suspension

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Ceiling Cable

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Dining Room

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

Type

Standard

UPC

785247243945

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

17.9 in x 17.9 in x 9.28 in

Height

9.28 in

Length

17.9 in

Length - Installed

100.8 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cables

Weight

1.35 lb

Width

17.9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

28 W

Voltage Rating

120 V

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93125621