PROG_P540004_020_PRODIMAGE
PROG_P540004_020_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P540004_020_top_PRODIMAGE
+3
PROG_P550004_020_detail_PRODIMAGE

Gibbes Street Collection Three-Light Post Lantern

$343.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540004-020

Collection name:

Gibbes Street

Elongated frames capture the romantic charm of vintage gas lanterns. Inspired by a stroll down a Charlestonian street bearing the same name, the Gibbes Street collection's three-light post lantern features clear beveled glass and an Antique Bronze finish. Wall and hanging lanterns complete the family.

  • Antique Bronze finish.
  • Elongated frame.
  • Captures the romantic charm of a vintage gas lantern.
  • Clear beveled glass.
  • Fits 3" post (order separately).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Farmhouse
  • New Traditional
UPC
785247208654
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 26.875 in
Height
26.875 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
12.57 lb
Width
9.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072174