PROGRESS LIGHTING
Image of P350231-163 Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount
Image of P350231-163 Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount
Image of P350231-163 Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount
Image of P350231-163 Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount
+6
Image of P350231-163 Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount

Gilliam Collection 13 in. Three-Light Vintage Brass New Traditional Semi-Flush Mount

$264.00 USD

Brand: Progress Lighting

Catalog ID: P350231-163

Collection name: Gilliam

The Gilliam Semi-Flush Mount delivers an ethereal quality expressed by its slim circular silhouette. Clear curved glass enhances the ceiling light’s classic form with simple elegance. Glowing with ambient illumination, Gilliam adds an ethereal presence to halls, foyers, bedrooms and living rooms in new traditional, transitional and modern farmhouse settings, delivering ambient illumination to halls, foyers, bedrooms and living rooms.

  • Add a timeless statement to halls, foyers, bedrooms, walk-in closets, laundry rooms, mud rooms and living rooms with the Gilliam Semi-Flush Mount
  • The light's curved glass shade delivers an elegant presence to new traditional, modern farmhouse and contemporary settings
  • The fixture is coated with a gold-toned, vintage brass finish, accenting contemporary settings with a classic touch
  • Beautiful, soft ambient light is delivered from the light's classic form
  • Uses (3) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 13 in. diameter by 12.12 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P350231-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Modern Farmhouse
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Swivel Mounting Strap

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247252022

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 12.12 in

Height

12.12 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.68 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162077

Resources and downloads