text.skipToContent text.skipToNavigation

Glayse Collection 16-3/4" Semi-Flush/Convertible

by Progress Lighting 

Collection Name: Glayse

Catalog ID: P350090-009

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The four-light semi-flush convertible fixture is complimented by a Brushed Nickel finish.

  • Inspired by modern architecture
  • The structure of Glayse is the focal point of the design, where form follows function
  • Four light semi flush convertible
  • Popular Brushed Nickel finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Uses four 60-watt max. medium base bulbs (sold separately)
  • Glayse features handsome details for variety of interior design styles
  • A natural choice for closets, hallways and smaller areas within the home.

$333.96

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 2
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Brushed Nickel
Finish Type plated
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Mount location Semi-Flush Convertible
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
UPC 785247217397
Warranty Length 1 year limited warranty

Dimensions

Depth 14.75 in
Height 14 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 18.12 lb
Width 16.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Glayse P350090-009

Installation/Instruction Manual (IOM)