PROGRESS LIGHTING
PROG_P300106_020_PRODIMAGE
PROG_P300106_020_PRODIMAGE
PROG_Sizing_guideline_Bath_Double_2light_info
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_P300106-020_facing-up-or-down

Glayse Collection Two-Light Antique Bronze Clear Glass Luxe Bath Vanity Light

$139.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300106-020

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. Two-Light bath & vanity is complimented by a Antique Bronze finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for luxe, modern, and urban industrial style settings
  • Handsome antique bronze finish
  • Crisp clear beveled glass shade
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.875-inch width by 8.375-inch height by 5.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Ratio and Calder collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300106-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Style

  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern

Type

Vanity Light

UPC

785247217427

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.5 in

Dimensions

14.875 in x 5.5 in x 8.375 in

Height

8.375 in

Height to Center

5.375 in

Length

14.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

5.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93088276

Resources and downloads