PROGRESS LIGHTING
PROG_P500109_134_PRODIMAGE
PROG_P500109_134_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Glimmer Collection Four-Light Pendant

$149.50 USD
$638.00 USD

Brand:

Progress Lighting

Catalog ID:

P500109-134

Collection name:

Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass four-light square pendant is supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury
  • Ideal for transitional, traditional and luxe design styles
  • Silver Ridge finish
  • Uses four 60-watt max. medium base bulbs (sold separately)
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Shop the complete Glimmer collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500109-134

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional

Type

Pendant

UPC

785247219162

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20.125 in x 20.125 in x 11 in

Height

11 in

Length

20.125 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

30.86 lb

Width

20.125 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93086291