PROGRESS LIGHTING
PROG_P7198_134_PRODIMAGE
PROG_P7198_134_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Sizing_guideline_Bath_Sconces_info
+2
PROG_Sizing_guideline_Bedroom_Sconce_info

Glimmer Collection Two-Light Wall Sconce

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7198-134

Collection name:

Glimmer

Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury. An architecturally styled frame in a Silver Ridge finish supports the prismatic glass pendants.

  • Elements that sparkle create an instant statement within the home.
  • Two layers of elongated prism drops offer a livable luxury feel.
  • Architecturally- styled frame in Silver Ridge finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P7198-134

Category General

Sconces

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Luxury
  • Transitional
  • New Traditional
  • Bohemian

Type

Flush Mount Glass Shade

UPC

785247214440

Warranty Length

1-year Limited Warranty

Dimensions

Depth

4.75 in

Dimensions

8 in x 4.75 in x 10 in

Height

10 in

Height to Center

3.5 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.05 lb

Width

4.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

112

Resources

Instruction Sheet Number

93078089

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Applications Notes