PROGRESS LIGHTING
Image of P350239-009 Goodwin Collection 13 in. Two-Light Brushed Nickel Modern Farmhouse Semi-Flush Mount Convertible
Image of P350239-009 Goodwin Collection 13 in. Two-Light Brushed Nickel Modern Farmhouse Semi-Flush Mount Convertible
PROG_GOODWIN_COLLECTION_BRUSHED_NICKEL_GeneralLit
PROG_P350239-009-FlushMount_-_Detail_002_PRODIMAGE
+6
PROG_P350239-009_alt_PRODIMAGE

Goodwin Collection 13 in. Two-Light Brushed Nickel Modern Farmhouse Semi-Flush Mount Convertible

$242.00 USD

Brand:

Progress Lighting

Catalog ID:

P350239-009

Collection name:

Goodwin

The Goodwin Flush Mount features a clean design that seamlessly blends with today's modern decor. Angular, crisp lines highlight the frame’s modern profile. The light delivers beautiful ambient light to halls, foyers, bedrooms and living rooms in modern farmhouse settings.

  • Goodwin features a clean design that is ideal for halls, foyers, bedrooms, living rooms, mud rooms and laundry rooms
  • The light's angular profile highlights transitional, modern traditional and modern farmhouse settings
  • The fixture is coated with a subtle brushed nickel finish
  • A white linen shade offers a modern touch to the light's contemporary form
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 13 in. diameter by 9.87 in. height
  • This product can be mounted to the ceiling as a semi-flush and includes 24 in. of chain for hanging as a pendant.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Glass

White Linen

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Bedroom
  • Living Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253074

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 9.87 in

Height

9.87 in

Length

13 in

Length - Installed

38 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.19 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

36 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164381

Resources and downloads