PROG_P560176_031_herolit_PRODIMAGE
PROG_P560176_031_herolit_PRODIMAGE
play
3D View
play
Grandbury
+11
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Grandbury Collection Two-Light Medium Wall Lantern with DURASHIELD

$283.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560176-031

Collection name:

Grandbury

Partner timeless elegance with a pinch of coastal vibe with this wall lantern. A beautiful black square frame crafted from corrosion-proof composite polymer material features a half loop on top of the structure. The light fixture's clear glass panes allow the lantern to complement other farmhouse and coastal decor for an overall beautiful, welcoming look. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.

  • The light fixture's clear glass panes allow the lantern to complement other farmhouse and coastal décor for an overall beautiful, welcoming look.
  • A beautiful black square frame crafted from corrosion-proof composite polymer material features a half loop on top of the structure.
  • Partner timeless elegance with a pinch of coastal vibe with this wall lantern.
  • Ideal for any foyer, bedroom, entryway, porch, or patio in transitional, farmhouse, coastal, or vintage electric settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 9-inch width by 17-inch height.
  • Uses two medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Composite Polymer
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
UPC
785247239337
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
9 in x 10 in x 17 in
Height
17 in
Height to Center
3.75 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.14 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93113790