PROGRESS LIGHTING
Image of P350119-143 Gresham Collection Three-Light Semi-Flush Convertible
Image of P350119-143 Gresham Collection Three-Light Semi-Flush Convertible
Image of P350119-143 Gresham Collection Three-Light Semi-Flush Convertible
Image of P350119-143 Gresham Collection Three-Light Semi-Flush Convertible
+6
Image of P350119-143 Gresham Collection Three-Light Semi-Flush Convertible

Gresham Collection Three-Light Semi-Flush Convertible

$434.17 USD
OR

Brand: Progress Lighting

Catalog ID: P350119-143

Collection name: Gresham

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350119-143

Category General

Semi-Flush

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse

Type

Semi-Flush Convertible

UPC

785247228577

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17.75 in x 17.75 in x 12 in

Height

12 in

Length

17.75 in

Length - Installed

50 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.68 lb

Width

17.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93098198