PROGRESS LIGHTING
PROG_P300331_031-30_hero_PRODIMAGE
PROG_P300331_031-30_hero_PRODIMAGE
PROG_P300331_031-30_herolit_PRODIMAGE
PROG_P300331-031-30_ICON
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Grid LED Collection 14-inch Matte Black and White Linen Acrylic Modern Style Bath Vanity Wall Light

$150.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300331-031-30

Collection name:

Grid LED

Blend a dramatic look and soft illumination with the Grid LED Collection 14-Inch 1-Light Matte Black White Linen LED Modern Linear Bath Vanity Light. The geometric, open-cage frame is coated in a classic matte black finish. A light source glows from inside a cylindrical acrylic white etched linen diffuser for soft illumination.

  • Application: Blend a dramatic look and soft illumination, with the Grid LED Collection 14-Inch 1-Light Matte Black White Linen LED Modern Linear Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for contemporary and modern style settings.
  • Finish: The geometric, open-cage frame is coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture vertically or horizontally.
  • Glass/Shade: A light source glows from inside a cylindrical acrylic white etched linen diffuser for soft illumination.
  • Bulbs: For ideal illumination, 1 integrated LED module is included (14w)
  • 3000k
  • 90CRI
  • 569 delivered lumens
  • dimmable
  • Dimensions: Measures 14-inch width by 4-3/4-inch height by 3-1/8-inch depth
  • Certifications: cETLus damp location listed
  • Energy Star qualified
  • meets California Title 24 JA8-2019
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300331-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Contemporary
  • Modern

Light Distribution

Ambient

LM-79 Lumens

569 lm

LM-79 Lumens per Watt

45 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

Integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247247950

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

14 in x 3.125 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

3.125 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.11666666666666667 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

14 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

135

Resources

Instruction Sheet Number

93131186