Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Catalog Number
P250012-141-22
Category General
Fans
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
80 CRI
Color Temperature
2200 K
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Galvanized Finish
Fan - Dual mount
Yes
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Ceiling Fan
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Actual
LED
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Operating Temperature
113
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Starting Temperature - Minimum
-4 °C
Style
Modern
Switch Type
Push button
Type
Caged
UPC
785247234271
Warranty Length
Limited Lifetime warranty
Dimensions
23.5 in x 23.5 in x 18.125 in
Fan - Recommended room size
75 ft²
Height
18.125 in
Length
23.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
24.8 lb
Width
23.5 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
5.5 W
Voltage Rating
120 V
Wire Length
36 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
33
EPACTenergy consumption watts
39
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
6
Instruction Sheet Number
P250012