PROGRESS LIGHTING
PROG_P400097_141_PRODIMAGE
PROG_P400097_141_PRODIMAGE
play
3D View
play
Gulliver_P400097-141
+9
Progress Lighting - Chandelier Heights

Gulliver Collection Four-Light Galvanized Finish Coastal Linear Chandelier Light

$554.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400097-141

Collection name:

Gulliver

Three circular bands wrap together to create an open design for the Gulliver Collection four-light linear chandelier. Dual toned frame color combinations of Galvanized with antique white accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Design complements Rustic and Modern Farmhouse home decor accents, as well as Urban Industrial and Coastal interior settings
  • Metal banding features embossed wood grain pattern for rich visual texture
  • Galvanized finish with hand painted antique white accents
  • Dual toned frame emulates popular design style that contains mixed metal accents
  • Island fixture uses four 75W max. medium base lamps including LED equivalent
  • Shop the complete Gulliver collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be used over kitchen islands, in a breakfast nook or over dining room tables.

Product details

General

Can be mounted up or down

No

Catalog Number

P400097-141

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Linear Chandelier

UPC

785247219445

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10.5 in

Dimensions

38.5 in x 10.5 in x 17 in

Height

17 in

Length

38.5 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

17.63 lb

Width

10.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93086341