PROGRESS LIGHTING
PROG_P550020_020_PRODIMAGE
PROG_P550020_020_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gunther_AB_GeneralLit
PROG_P550020_020alt_PRODIMAGE
Discontinued
Clearance

Gunther Collection Hanging Lantern

$68.60 USD
$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550020-020

Collection name:

Gunther

Gunther lanterns provide an affordable and stylish option to update a home's curb appeal. Inspired by the popular farmhouse design trend, these cylindrical lights provide the perfect showcase for vintage style light bulbs. The one-light hanging lantern features clear glass finished in Antique Bronze.

  • Gunther lanterns provide an affordable and stylish option to update a home's curb appeal
  • Inspired by the popular farmhouse design trend
  • Antique Bronze finish
  • Clear cylindrical glass diffuser
  • Hanging lantern uses one 100 watt max. medium base bulb, (sold separately)
  • Cylindrical lights provide a perfect showcase for vintage style light bulbs
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Frame front or back door with post lanterns on either side to enhance curb appeal.

Product details

General

Can be mounted up or down

No

Catalog Number

P550020-020

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Transitional
  • Farmhouse

UPC

785247218974

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 12 in

Height

12 in

Length

8 in

Length - Installed

87 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

4.14 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93083431