PROGRESS LIGHTING
Image of P560057-31M Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern
Image of P560057-31M Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern
Image of P560057-31M Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern
Image of P560057-31M Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern
+7
Image of P560057-31M Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern

Gunther One-Light Matte Black Modern Farmhouse Medium Wall Lantern

$85.80 USD

Brand: Progress Lighting

Catalog ID: P560057-31M

Collection name: Gunther

The Gunther Medium Wall Lantern provides an affordable and stylish option to update a home's curb appeal. Inspired by the popular farmhouse trend, this cylindrical light is the perfect showcase for vintage style light bulbs, while providing a beautiful ambient illumination to modern farmhouse and urban industrial settings.

  • Add curb appeal with a outdoor wall lantern from the Gunther Collection ideal for any porch, patio, deck, entryway, or garage.
  • The Gunther Medium Wall Lantern fits beautifully into modern farmhouse and urban industrial settings through its stately cylindrical glass shape and elegant lines
  • The light is coated with a soft matte black finish, creating a beautiful backdrop for the clear glass shade
  • A cylindrical glass shade and a stately lines create an elegant look
  • Constructed from steel to ensure a long product lifespan
  • Measures 7.75 in. width by 9.5 in. height, extends 7.75 in.
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560057-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252121

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 7.75 in x 9.5 in

Height

9.5 in

Height to Center

2.75 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.43 lb

Width

7.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93083430