PROGRESS LIGHTING
Image of P560058-020 Gunther Wall Large Lantern
Image of P560058-020 Gunther Wall Large Lantern
Image of P560058-020 Gunther Wall Large Lantern
Image of P560058-020 Gunther Wall Large Lantern
+3
Image of P560058-020 Gunther Wall Large Lantern

Gunther Wall Large Lantern

$118.14 USD
OR

Brand: Progress Lighting

Catalog ID: P560058-020

Collection name: Gunther

Product details

General

Can be mounted up or down

No

Catalog Number

P560058-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Transitional
  • Farmhouse

UPC

785247218981

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 9.25 in x 11.5 in

Height

11.5 in

Height to Center

3.375 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.9 lb

Width

9.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93083430