PROGRESS LIGHTING
Image of P400307-109 Haas Collection Four-Light Brushed Bronze Mid-Century Modern Chandelier
Image of P400307-109 Haas Collection Four-Light Brushed Bronze Mid-Century Modern Chandelier
play
3D View
Image of P400307-109 Haas Collection Four-Light Brushed Bronze Mid-Century Modern Chandelier
+8
Image of P400307-109 Haas Collection Four-Light Brushed Bronze Mid-Century Modern Chandelier

Haas Collection Four-Light Brushed Bronze Mid-Century Modern Chandelier

$363.00 USD

Brand: Progress Lighting

Catalog ID: P400307-109

Collection name: Haas

Modern and organic inspirations elegantly meld together in Haas. A bold linear frame branches out to embrace smoothly etched opal glass globes that imbue halls, foyer, kitchens, and breakfast nooks with soft illumination, and fits beautifully into mid-century modern and contemporary settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Haas Design Series chandelier complements halls, foyers, kitchens and breakfast nooks with its etched opal glass globes and bold linear lines
  • The chandelier's fashionable design offers a chic statement to mid-century modern, contemporary, mountain modern and modern interiors
  • The fixture is coated with a subtle brushed bronze gold-tone finish, enhancing its modern design
  • Install as a chandelier, or as an overscale semi-flush ceiling light with included hardware
  • Uses (4) 60-Watt maximum candelabra (G 16.5) base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 26.25 in. length x 16.5 in. width by 12 in. height (listed height dimension is when installed as shown as each arm can be rotated from flat to angled for customized appearance)
  • Includes one 6 in. and four 12 in. stems with a 90-degree swivel for a variety of hanging lengths.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400307-109

Color

Gold

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247253937

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.25 in x 16.5 in x 12 in

Height

12 in

Height Alt

26 in

Length

26.25 in

Length - Installed

62.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

6.67 lb

Width

16.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164354

Media

3D AR Model