PROGRESS LIGHTING
PROG_P500117_009_PRODIMAGE
PROG_P500117_009_PRODIMAGE
play
Hangar P500117-009
PROG_hangar1_below_P500117_009_detailshot
+8
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Hangar Collection Three-Light Brushed Nickel Mid-Century Pendant Light

$210.00 USD
$495.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500117-009

Collection name:

Hangar

The three-Light pendant in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes. A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Brushed Nickel with graphite accents that surround an off-white linen shade.

  • A sophisticated, statement-making frame occupies a large visual space
  • Modern wire basket forms are finished in dual toned design
  • Uses three 75 watt max. medium base bulb, (sold separately)
  • Brushed Nickel with graphite accents
  • Fixtures in the collection are fun, light and airy pieces
  • Perfect for both casual and modern homes
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500117-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse

Type

Pendant

UPC

785247219803

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 24.25 in

Height

24.25 in

Length

24 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.03 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93088034