PROG_P300051_104vintage_PRODIMAGE
PROG_P300051_104vintage_PRODIMAGE
play
Hansford_P300051-104
play
Hansford P300051-104
+13
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Hansford Collection Three-Light Polished Nickel Clear Glass Coastal Bath Vanity Light

$181.83 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300051-104

Collection name:

Hansford

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in a Polished Nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The three-light bath & vanity fixture can be mounted up or down.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, and vintage electric style settings
  • Subtle polished nickel finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24.5-inch width by 10.875-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
Traditional/Casual
Type
Vanity Light
UPC
785247211968
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
24.5 in x 7.25 in x 10.875 in
Height
10.875 in
Height to Center
8.25 in
Length
24.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.3 lb
Width
7.25 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93077849