PROGRESS LIGHTING
PROG_P400254_009_hero_PRODIMAGE
PROG_P400254_009_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Hedgerow_Brushed_Nickel_GeneralLit
PROG_Stem_2qty6_and_72_chain_info

Hedgerow Collection Five-Light Brushed Nickel and Grey Washed Oak Farmhouse Style Linear Island Chandelier Light

$506.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400254-009

Collection name:

Hedgerow

Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 5-Light Grey Washed Oak Farmhouse Linear Island Chandelier Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typically farmhouse aesthetic. The light sources peek through the windowpane design for an overall lighter look and feel.

  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 5-Light Grey Washed Oak Farmhouse Linear Island Chandelier Light ideal for any kitchen island or dining room table.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light sources peek through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 11-3/8-inch width by 40-inch length by 11-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Terrazzo and Rushton collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400254-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Chandelier

UPC

785247247578

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

40 in x 11.375 in x 11 in

Height

11 in

Length

40 in

Length - Installed

100.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

19.4 lb

Width

11.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93124016