Can be mounted up or down
No
Catalog Number
P700025-028-CS
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
Connector Type
Knockout
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Undercabinet
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Ambient
LM-79 Lumens
299 lm
LM-79 Lumens per Watt
66 Lum/Watt
Mount location
Undercabinet
Mounting for outlet box included
N/A
Mounting Type
Undercabinet (screws)
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
Type
Light Bar
UPC
785247247844
Warranty Length
5-year Limited Warranty
Dimensions
11.5 in x 3.28 in x 1.05 in
Height
1.05 in
Length
11.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.72 lb
Width
3.28 in
Width Diameter Descriptor
Depth
Current Rating
0.05 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
4.5 W
Voltage Rating
120 VAC
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
8
Pallet Quantity
960
Instruction Sheet Number
93125576