PROGRESS LIGHTING
Image of P8740-30 Hide-a-Lite Collection Junction Box
Image of P8740-30 Hide-a-Lite Collection Junction Box
Discontinued
Clearance

Hide-a-Lite Collection Junction Box

$10.40 USD
$42.02 USD

Brand:

Progress Lighting

Catalog ID:

P8740-30

Collection name:

Hide-a-Lite III

HAL3 junction box in White finish. Accepts direct wire non-metallic wire input and provides power for HAL3 systems.

  • White finish.
  • Cable connection ports on either side.
  • Accepts direct wire Romex input and provides power for Hide-A-Lite III systems.

Product details

General

Can be mounted up or down

No

Catalog Number

P8740-30

Category General

Undercabinet

Color

White

Color Generic

White

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

undercabinet

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bathroom

Style

Utilitarian/Commodity

Sub Brand

Progress LED

UPC

785247145249

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3.5 in x 3.25 in x 0.875 in

Gross Weight with Packaging

0.3 lb

Height

0.875 in

Length

3.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.3 lb

Width

3.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

3600

Resources

Instruction Sheet Number

93009405

Resources and downloads