PROGRESS LIGHTING
PROG_P7033_30WB_PRODIMAGE
PROG_P7033_30WB_PRODIMAGE
PROG_P7033_30WB_detail1_PRODIMAGE
PROG_P7033_30WB_detail2_PRODIMAGE
Discontinued
Clearance

Hide-a-Lite III Two-Light 12" Xenon Undercabinet

$10.72 USD
$90.31 USD

Brand:

Progress Lighting

Catalog ID:

P7033-30WB

Collection name:

Hide-a-Lite III

Two-light 120V Xenon Undercabinet in White finish.

  • Slotted holes allow easy mounting through housing.
  • Tool-less electrical compartment entry for ease of mounting.
  • 7/8" knock outs at rear and ends of unit for direct wire connections of non-metallic cable, flexible conduit, or rigid conduit.

Product details

General

Can be mounted up or down

No

Catalog Number

P7033-30WB

Category General

Undercabinet

Color

White

Color Generic

White

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

White

Finish Type

White

Fixture Type

Undercabinet

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

G8

Lamp Type

Xenon (G8, 120V)

Lamp Type Actual

Halogen

Lamp Type Basic

Halogen

Mount location

undercabinet

Mounting for outlet box included

No

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bathroom

Socket Base Type - Main

G8 bi-pin

Socket Type

lamp holders

Socket type material

ceramic

Style

Utilitarian/Commodity

UPC

785247145003

Warranty Length

1 year warranty

Dimensions

Dimensions

12 in x 3.5 in x 1.25 in

Gross Weight with Packaging

1.2 lb

Height

1.25 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.2 lb

Width

3.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

20 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

93010415

Resources and downloads