Can be mounted up or down
No
Catalog Number
P700009-000-30
Category General
Undercabinet
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
silicone
Convertible fixture includes both mounts
No
Dimming Protocol
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
Unfinished
Fixture Type
Undercabinet
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
1623 lm
LM-79 Lumens per Watt
77.28571429 Lum/Watt
Lumens
1623 lm
Mount location
surface
Mounting for outlet box included
NA
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
LED
UPC
785247222841
Warranty Length
5-year Limited Warranty
Dimensions
60 in x 0.375 in x 0.125 in
Height
0.125 in
Length
60 in
Weight
0.11 lb
Width
0.375 in
Width Diameter Descriptor
W.
Frequency Rating
60 Hz
Lamp Wattage
21 W
Lumens Per Watt
77.28571429
Voltage Rating
24 V
Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
2016
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50,000
Carton Quantity
80
Pallet Quantity
1440
Instruction Sheet Number
93088288