Can be mounted up or down
No
Catalog Number
P700002-020-30
Category General
Undercabinet
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Extruded Aluminum
Construction Material -Secondary
Polycarbonate
Construction Material -Secondary part
Construction
Controls - Applications
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat
Fixture Type
Undercabinet
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
816 lm
LM-79 Lumens per Watt
66 Lum/Watt
Mount location
Undercabinet
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
LED
Spacing
0.94
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Switch Type
On/Off
UPC
785247220007
Warranty Length
5-year Limited Warranty
Dimensions
17.5 in x 3.27 in x 1.16 in
Height
1.16 in
Length
17.5 in
Weight
1.12 lb
Width
3.27 in
Width Diameter Descriptor
W.
Amperage Rating
0.104 A
Frequency Rating
60 Hz
Lamp Wattage
12.4 W
Lumens Per Watt
66 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
4
Pallet Quantity
528
Instruction Sheet Number
93088269