PROGRESS LIGHTING
Brushed nickel one-light swing arm wall bracket with a clear seeded glass shade.
Brushed nickel one-light swing arm wall bracket with a clear seeded glass shade.
Image of P710085-009 Hinton Collection Brushed Nickel Swing Arm Wall Light
Image of P710085-009 Hinton Collection Brushed Nickel Swing Arm Wall Light
+2
Image of P710085-009 Hinton Collection Brushed Nickel Swing Arm Wall Light

Hinton Collection Brushed Nickel Swing Arm Wall Light

$173.03 USD
OR

Brand: Progress Lighting

Catalog ID: P710085-009

Collection name: Hinton

Product details

General

Adjustable

Yes

Can be mounted up or down

No

Catalog Number

P710085-009

Category General

Wall Brackets

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Brushed Nickel

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Light Distribution

Multi

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Living Room
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Switch Type

On/Off

Type

Adjustable Swing Armed

UPC

785247239832

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 12.12 in x 9.625 in

Height

9.625 in

Height to Center

3.25 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.23 lb

Width

12.12 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93113195